IESNA:LM-63-2002
[TEST]P1461803
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]USSL-110-727-U-T4RE-HSS
[LUMINAIRE] USSL DISCRETE LED 1 SQUARE 110W 70CRI 2700K FIXTURE w/ TYPE IV ROADWAY ILLUMINANCE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (40) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.93A 111.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]2.87%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10469.9
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 111.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
748.6 905.9 1054.5 1184.8 1306.5 1395.3 1456.5 1496.5 1541.7 1600.7 1672.8 1763.1 1868.7 1977.2 2120.6 
2299.1 2553.2 2805.2 3089.2 3396.5 3668.9 3884.4 3949.3 3816.0 3463.5 2898.4 2229.1 1960.4 1626.9 1260.6 
836.7 450.1 285.5 206.1 144.2 93.9 48.8 0.0 
748.6 916.1 1056.7 1185.6 1305.0 1392.4 1453.6 1496.5 1539.5 1598.5 1670.6 1763.1 1865.0 1976.4 2117.7 
2293.2 2543.7 2798.6 3084.1 3375.4 3668.2 3883.7 3968.9 3855.3 3515.2 2975.6 2291.8 2044.9 1717.2 1340.7 
908.1 485.7 276.0 188.6 136.2 87.4 48.8 0.0 
748.6 908.1 1047.9 1171.0 1294.8 1388.8 1452.8 1498.0 1544.6 1600.7 1672.8 1760.9 1868.7 1992.5 2133.7 
2314.4 2547.4 2815.4 3082.6 3384.1 3682.0 3969.6 4185.2 4227.4 4052.7 3617.9 2969.8 2682.1 2306.3 1855.6 
1246.0 680.2 308.8 193.7 132.5 85.2 48.8 0.0 
748.6 900.1 1028.3 1153.5 1274.4 1367.6 1443.4 1495.1 1546.1 1604.3 1676.4 1762.3 1865.8 1999.0 2155.6 
2342.8 2614.4 2827.0 3085.6 3377.6 3695.8 4026.4 4392.8 4628.7 4679.0 4416.1 3850.9 3589.5 3172.9 2584.5 
1878.1 1106.2 499.6 257.1 154.4 93.2 53.9 0.0 
748.6 889.9 1011.5 1121.5 1237.3 1337.8 1421.5 1484.9 1540.2 1604.3 1677.1 1769.6 1870.9 2001.2 2175.3 
2377.0 2654.4 2872.9 3097.2 3384.1 3717.7 4087.6 4542.0 5059.1 5482.9 5721.1 5608.2 5485.8 5222.2 4670.2 
3888.8 2787.7 1581.0 660.5 244.7 106.3 54.6 0.0 
748.6 868.8 974.4 1082.2 1181.9 1287.5 1387.3 1459.4 1527.9 1596.3 1681.5 1775.5 1875.2 2018.7 2202.9 
2431.6 2717.8 3020.0 3288.0 3587.3 3973.3 4424.1 4973.2 5689.8 6499.6 7214.0 7572.3 7531.5 7239.4 6227.2 
4898.9 3641.9 2615.1 1669.9 860.8 375.0 128.9 0.0 
748.6 851.3 940.9 1031.9 1120.0 1215.4 1314.5 1407.0 1500.2 1581.7 1666.2 1772.5 1876.0 2029.6 2261.2 
2524.8 2853.3 3208.6 3591.7 3985.7 4425.5 4928.7 5516.4 6176.2 6991.1 7918.2 8532.1 8590.3 8411.9 
7564.2 6224.3 4606.1 3023.7 1774.7 916.9 367.0 110.7 0.0 
748.6 846.9 938.0 1022.5 1113.5 1204.5 1306.5 1402.6 1493.6 1578.1 1666.9 1771.1 1878.9 2039.8 2251.7 
2528.5 2859.1 3210.8 3618.6 3993.7 4483.8 4970.2 5533.2 6156.6 6981.7 7878.1 8510.2 8557.6 8423.6 
7629.8 6336.4 4721.2 3124.2 1733.2 862.2 351.0 107.1 0.0 
748.6 825.8 895.7 962.7 1034.8 1115.7 1203.1 1300.6 1399.0 1513.3 1621.8 1729.6 1856.3 2031.8 2297.6 
2648.6 3082.6 3545.1 3998.8 4478.7 4909.1 5403.6 5917.7 6499.6 7214.7 7789.3 7964.8 7895.6 7677.9 
7043.6 6184.2 4645.5 2851.8 1382.2 486.5 177.7 59.0 0.0 
748.6 797.4 841.1 888.5 938.0 990.4 1058.9 1125.9 1214.7 1318.1 1428.8 1565.0 1706.3 1899.3 2239.3 
2718.5 3267.6 3829.8 4400.0 4935.3 5464.7 6018.9 6641.6 7348.0 7956.8 8186.2 7907.2 7717.9 7319.6 
6354.6 5093.3 3458.4 1769.6 621.9 195.2 87.4 35.0 0.0 
748.6 766.1 782.9 800.3 823.6 846.9 876.1 911.8 952.5 1004.2 1067.6 1141.2 1245.3 1393.1 1638.5 
2086.4 2623.1 3232.7 3867.7 4478.7 5073.7 5688.3 6271.6 6715.8 6830.2 6557.8 6000.0 5718.2 5200.4 4345.4 
3355.7 2102.4 951.8 292.0 95.4 53.9 25.5 0.0 
748.6 750.8 751.5 753.7 756.6 763.9 772.7 784.3 800.3 823.6 853.5 892.8 948.9 1031.2 1195.0 
1524.2 1958.2 2449.1 3015.6 3560.4 4095.6 4630.9 5131.2 5373.7 5276.8 4740.9 3979.8 3636.1 3093.6 2349.3 
1693.2 1076.3 460.2 144.9 68.5 44.4 19.7 0.0 
748.6 734.8 719.5 705.7 692.6 679.4 669.3 658.3 648.1 641.6 637.2 640.9 656.1 688.2 759.6 957.6 1275.2 1673.5 
2133.7 2608.6 3095.0 3598.2 4090.5 4370.2 4241.3 3637.6 2838.7 2491.3 2015.8 1369.1 879.0 475.5 185.0 79.4 
45.9 23.3 9.5 0.0 
748.6 707.1 659.1 616.1 576.0 541.8 509.8 480.6 455.2 434.0 415.8 399.1 385.2 377.2 372.1 372.1 432.6 573.9 816.4 
1149.2 1558.4 1988.8 2391.5 2564.9 2302.0 1696.1 1018.1 806.9 521.4 235.2 118.7 75.0 54.6 39.3 26.9 14.6 5.8 0.0 
748.6 675.1 604.4 547.6 502.5 469.7 448.6 433.3 420.9 409.3 394.0 378.7 361.2 347.4 335.0 321.2 308.8 300.8 308.0 
337.2 401.3 471.2 495.9 448.6 321.2 213.4 154.4 140.6 123.1 97.6 76.5 59.0 45.9 35.0 26.2 13.8 5.8 0.0 
748.6 646.7 561.5 502.5 469.0 450.8 439.1 428.9 415.8 402.7 386.7 368.5 347.4 329.2 310.2 293.5 277.5 261.4 246.1 
231.6 214.8 198.1 179.9 160.2 142.0 122.3 104.1 97.6 88.1 75.7 64.1 54.6 45.9 37.1 26.9 15.3 5.8 0.0 
748.6 627.0 537.4 482.1 458.8 449.3 439.1 427.5 414.4 399.8 383.8 363.4 339.4 315.3 292.0 270.2 249.1 229.4 209.0 
190.1 172.6 156.6 142.0 128.9 115.1 101.2 90.3 85.9 80.8 73.6 64.8 55.3 46.6 38.6 30.6 18.2 6.6 0.0 
748.6 606.6 519.2 473.4 459.5 450.8 439.9 427.5 414.4 399.1 382.3 361.9 335.7 305.9 279.6 252.0 225.8 203.9 183.5 
164.6 150.0 136.9 124.5 112.9 101.2 90.3 83.0 80.1 75.7 67.7 56.1 46.6 39.3 32.8 25.5 17.5 5.8 0.0 
748.6 592.1 506.1 471.2 463.2 454.4 443.5 431.1 416.6 401.3 383.8 364.1 338.6 310.2 278.2 248.3 220.7 197.4 175.5 
159.5 142.7 128.9 115.1 102.7 91.8 83.0 75.7 73.6 69.2 59.7 51.7 42.2 35.0 30.6 22.6 12.4 4.4 0.0 
748.6 584.8 500.3 471.9 464.6 456.6 446.4 433.3 420.2 404.2 387.4 369.9 347.4 321.2 293.5 262.9 230.1 204.6 181.3 
160.2 142.0 125.3 110.7 98.3 88.1 79.4 72.1 68.5 64.1 56.1 46.6 38.6 32.8 26.9 19.7 8.7 3.6 0.0 
748.6 581.9 495.9 472.6 466.1 458.1 448.6 436.2 422.4 407.8 391.8 375.8 356.8 334.3 308.8 281.8 250.5 218.5 187.2 
160.9 139.8 123.1 107.8 96.1 85.9 77.9 69.2 65.5 59.7 52.4 43.0 35.7 29.9 21.1 8.7 2.9 1.5 0.0 
748.6 581.1 496.7 471.2 465.3 458.8 448.6 435.5 420.9 408.5 391.8 375.8 358.3 335.7 313.9 285.5 254.9 222.1 188.6 
160.2 139.1 124.5 108.5 96.1 85.9 77.9 69.2 65.5 59.7 51.7 43.0 36.4 29.9 21.8 6.6 2.9 1.5 0.0 
